IESNA:LM-63-2002
[TEST]P945863
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1C-940-U-RW
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 90 CRI, 4000K, 615mA LIGHTSQUARE WITH 26 LEDS AND RECTANGULAR WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5590
TILT=NONE
26 -1 1 37 11 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
598.8 598.8 594.8 592.8 594.2 600.8 612.8 627 652.2 685.8
724.9 772.6 824.3 885.6 959.8 1044.6 1133.1 1213.3 1277.5 1326.9
1362.5 1371.4 1324.3 1216.1 1064.6 836 536.3 323.4 206.9 140.4
102.7 76.5 64.8 53.9 37.7 16.3 0
598.8 598.2 594.5 591.9 594.5 600.2 611.6 627.6 653.3 686.4
728.7 776 828 887.9 963.3 1042.3 1131.9 1212.4 1276.4 1327.4
1364.3 1374.5 1330.6 1225 1075.1 849.7 550.8 329.9 210.6 141.6
109 76.8 61.4 50.2 36 16.8 0
598.8 598.8 596.8 595.9 599.9 609.3 624.5 644.5 672.1 707.5
749.8 797.4 849.9 910.2 979.8 1061.2 1152.5 1240.1 1310.3 1364
1403.4 1421.6 1390.2 1294.6 1141.9 929.6 635 371.6 235.5 148.1
119.6 91.3 61.1 45.4 34.2 17.1 0
598.8 599.4 599.4 600.5 608.5 623 644.7 670.7 703.2 741.2
784.3 831.7 885.3 945.6 1013.2 1090.8 1181 1271.8 1354.8 1419.1
1464.4 1493.3 1491 1426.2 1285.5 1098 834 505.5 296.8 175.8
124.4 97 78.2 61.1 40 17.7 0
598.8 599.1 601.4 606.8 618.5 636.7 664.7 697 733.2 772.6
816.6 864.5 915.9 973.8 1038 1111.4 1192.2 1285.2 1381.1 1465
1527.2 1567.2 1591.7 1586.3 1509.8 1348.3 1132.8 828 468.1 264.9
150.4 107.3 80.8 55.1 31.4 13.1 0
598.8 599.1 604.8 615.3 630.5 651.9 682.4 716.9 756 797.7
840.5 885.3 934.1 988.4 1050 1118.8 1196.7 1280.1 1372.5 1468.1
1554.9 1620 1662.8 1692.2 1703 1652.5 1497.8 1264.6 922.7 524.3
262 139.6 87 53.4 26.8 9.4 0
598.8 600.5 609.1 623.6 642.2 665.6 693.5 727.5 764.6 803.4
843.1 885.1 930.1 980.1 1036 1099.7 1168.5 1244.4 1324.6 1406.5
1490.1 1575.2 1650 1707.9 1748.7 1783.5 1794.4 1702.5 1474.7 1087.7
623.3 263.7 117.9 51.1 24.5 9.4 0
598.8 601.4 612.2 632.2 656.7 681.6 708.7 735.2 761.8 791.7
825.4 861.4 901.9 945.3 994.9 1050.9 1115.1 1183.3 1258.7 1335.4
1414.2 1489.8 1566.6 1640.2 1711.9 1776.7 1839.7 1909.7 1922.8 1740.7
1223 682.7 235.7 95.9 44.8 12.6 0
598.8 603.1 616.2 639 666.4 692.1 720.9 744.6 764.3 784.6
807.7 835.4 864.8 899 943 993.2 1051.2 1118.2 1186.2 1260.9
1338.3 1411.6 1485.6 1559.5 1627.4 1688.5 1753 1828.3 1919.7 1976.7
1665.9 1034.3 370.5 117.9 49.7 12.6 0
598.8 602.8 617.1 641.3 668.7 697.5 727.8 750.6 768.9 787.7
808.6 828.8 852.5 885.1 927.3 974.7 1031.2 1095.4 1162.5 1234.1
1308 1382.8 1455.9 1530.9 1599.7 1653.9 1704.8 1768.4 1833.8 1918
1691.6 1086 224.6 57.9 24.5 9.7 0
598.8 602.5 617.1 641.9 671 699.8 730.4 753.5 772.3 790
810 830.8 853.9 888.5 929.6 978.1 1037.7 1101.1 1167.9 1242.1
1317.2 1390.2 1464.2 1537.5 1605.7 1657.9 1710.7 1773 1833.2 1908.8
1629.4 968.7 169.8 49.4 21.7 7.1 0
